Moeller series xPole - PLN4 MCB
Number of products: 16
Show hits
Add item to watchlist


Amperage Rating
Type
Tripping characteristic
Product nameEaton Moeller series xPole - PLN4 MCB
Product TradenamexPole - PLN4
Product TypeMCB
Number of polesSingle-pole + N
TypeMiniature circuit breaker
PLN4
Amount General specifications Delivery program
  Photo Part no. Catalog No. Tripping characteristic Amperage Rating
PLN4-C32/1N-MW 263195 C 32 A
PLN4-C40/1N-MW 263196 C 40 A
PLN4-C6/1N-MW 263189 C 6 A
PLN4-B6/1N-MW 263179 B 6 A
PLN4-C25/1N-MW 263194 C 25 A
PLN4-B16/1N-MW 263182 B 16 A
PLN4-C20/1N-MW 263193 C 20 A
PLN4-C10/1N-MW 263190 C 10 A
PLN4-C16/1N-MW 263192 C 16 A
PLN4-C13/1N-MW 263191 C 13 A
PLN4-B10/1N-MW 263180 B 10 A
PLN4-B40/1N-MW 263186 B 40 A
PLN4-B25/1N-MW 263184 B 25 A
PLN4-B32/1N-MW 263185 B 32 A
PLN4-B20/1N-MW 263183 B 20 A
PLN4-B13/1N-MW 263181 B 13 A