Moeller series xPole - PL7-DC MCB
Number of products: 26
Show hits
Add item to watchlist


Amperage Rating
Type
Number of poles
Product nameEaton Moeller series xPole - PL7-DC MCB
Product TradenamexPole - PL7-DC
Product TypeMCB
Tripping characteristicC
TypeMiniature circuit breaker
PL7
Amount General specifications Delivery program
  Photo Part no. Catalog No. Number of poles Amperage Rating
PL7-C50/2-DC 264907 Two-pole 50 A
PL7-C40/1-DC 264893 Single-pole 40 A
PL7-C4/2-DC 264898 Two-pole 4 A
PL7-C3/1-DC 264884 Single-pole 3 A
PL7-C2/1-DC 264883 Single-pole 2 A
PL7-C16/2-DC 264902 Two-pole 16 A
PL7-C40/2-DC 264906 Two-pole 40 A
PL7-C20/1-DC 264890 Single-pole 20 A
PL7-C10/2-DC 264900 Two-pole 10 A
PL7-C4/1-DC 264885 Single-pole 4 A
PL7-C25/2-DC 264904 Two-pole 25 A
PL7-C13/1-DC 264888 Single-pole 13 A
PL7-C32/1-DC 264892 Single-pole 32 A
PL7-C1/1-DC 264851 Single-pole 1 A
PL7-C16/1-DC 264889 Single-pole 16 A
PL7-C3/2-DC 264897 Two-pole 3 A
PL7-C25/1-DC 264891 Single-pole 25 A
PL7-C13/2-DC 264901 Two-pole 13 A
PL7-C1/2-DC 264895 Two-pole 1 A
PL7-C32/2-DC 264905 Two-pole 32 A
PL7-C2/2-DC 264896 Two-pole 2 A
PL7-C50/1-DC 264894 Single-pole 50 A
PL7-C20/2-DC 264903 Two-pole 20 A
PL7-C6/1-DC 264886 Single-pole 6 A
PL7-C10/1-DC 264887 Single-pole 10 A
PL7-C6/2-DC 264899 Two-pole 6 A