PKZ-SOL String circuit breakers
Number of products: 3
Add item to watchlist


Number of poles
Rated operational current (Ie)
Product nameEaton Moeller® series PKZ-SOL String circuit-breaker
Product TradenamePKZ-SOL
Product TypeString circuit-breaker
Amount General specifications Features & Functions Electrical rating
  Photo Part no. Catalog No. Number of poles Rated operational current (Ie)
PKZ-SOL20 120938 Two-pole 20 A at AC-21A
PKZ-SOL12 120937 Two-pole 12 A at AC-21A
PKZ-SOL30 120939 Three-pole 30 A at AC-21A