Contactors
Number of products: 1358
Show hits
Add item to watchlist


Product Tradename
Number of poles
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
Rated control supply voltage (Us) at DC - max
Number of contacts (normally closed) as main contact
Product Type
Application
Rated operational power at AC-3, 380/400 V, 50 Hz
Connection type
Product Sub Type
Mounting method
Rated control supply voltage (Us) at AC, 50 Hz - max
Number of contacts (normally closed contacts)
Functions
Utilization category
Rated control supply voltage (Us) at AC, 60 Hz - max
Number of contacts (normally open contacts)