XC200 compact programmable logic controllers
Number of products: 5
Add item to watchlist


Number of inputs (digital)
Number of outputs (digital)
Interfaces
Protocol
Product nameEaton XC200 modular PLC
Product TradenameXC200
Product TypeModular PLC
Amount General specifications Communication Input/Output System
  Photo Part no. Catalog No. Interfaces Protocol Number of inputs (digital) Number of outputs (digital) Memory capacity
XC-204-C21-001 199975 2 x ETH
CAN
DIO
XN300
CAN
EtherNet/IP
MODBUS
Other bus systems
TCP/IP
2 2 512,000 kByte
XC-204-C20-002 199977 2 x ETH
RS485
DIO
XN300
EtherNet/IP
MODBUS
Other bus systems
TCP/IP
2 2 512,000 kByte
XC-204-C11-003 199974 ETH
CAN
RS485
XN300
CAN
EtherNet/IP
MODBUS
Other bus systems
TCP/IP
    512,000 kByte
XC-204-C10-000 199973 ETH
XN300
EtherNet/IP
MODBUS
Other bus systems
TCP/IP
    512,000 kByte
XC204 Starter Set 199985