ICP-Eaton PKE Electronic trip units
Thanks to their special features, the Eaton Moeller series™ motor-protective circuit breakers with electronic overload protection complement the PKZ range and offer a good alternative to MCBs with bimetallic strips. Due to the compact and modular design featuring plug-in trip blocks, they offer maximum flexibility in the current range up to 65 A. By adding the PKE-XTUCP trip blocks, you can quickly turn a PKE motor-protective circuit breaker into a PKE circuit breaker for system and cable protection.
Features
  • Rotary handle with ON & OFF switch-position indicator
  • If used in conjunction with the appropriate accessories, the circuit breaker can be turned into main switch or emergency-stop switch in accordance with EN 60204 and/or VDE 0113
  • UL/CSA (including Types E and F) approvals for the North American market
  • Pluggable trip block up to 65 A with visible isolating distance
  • SmartWire-DT integration
  • Circuit breaker width: 45 mm up to 36 A / 55 mm up to 65 A
  • Isolating characteristics in accordance with IEC/EN 60947-3
  • Short-circuit proof up to 100 kA (400 V) up to 32 A, 50 kA (400 V) up to 65 A
  • Hand-operated motor-protective circuit breaker in accordance with IEC/EN 60947-4-1, VDE 0660 Part 102
Benefit
  • Trip classes: greater than - equal to CLASS 10
  • Approvals: UL/CSA, CCC, ATEX
Show items