ICP-Eaton PowerXL DM1 variable frequency drives
The PowerXL™ DM1 variable frequency drives combine maximum functionality in combination with a small footprint. The devices can be used wherever space is limited, but where the functionality of a standard universal drive is nevertheless required. This includes pump and HVAC applications as well as the control of conventional motors such as asynchronous or PM motors. Single-phase (115/230 V) and three-phase versions (400/600 V) are available, covering the power range up to 22 kW. The DM1 Pro version comes with safe torque off and extensive communication protocols as standard.
Features
  • Modbus RTU on board
  • Modbus TCP, Bacnet MS/TP and IP, Ethernet IP on board (DM1 Pro)
  • V/f control, sensorless vector control, PM control
  • Ambient temperatures of up to 50 °C without derating
  • Short-circuit protection without additional upstream devices
  • Bluetooth on board
  • High overload resistance: 150 % for 60 seconds, 200 % for 2 seconds, dual rating
  • Integrated web server (DM1 Pro)
  • STO - SIL2, PLd, Cat.3 (DM1 Pro)
Benefit
  • IE4-ready - Motor control up to the highest efficiency class
  • Compact - STO with SIL2, PLd, Cat.3 for safety-related applications
  • Quick-installation - Bluetooth and integrated web server
Show items