ICP-Eaton Thin Line Contactors
Eaton's DILMT contactors are a space-saving alternative in machine building applications. They can be integrated into a wide range of applications—in a manner that is both efficient and saves space. Available in four compact sizes, they cover the current range from 7 A to 95 A. They can be used to start motors up to 45 kW or to switch industrial loads. In addition to non-motorized applications (AC-1), the DILMT contactors can also be used to switch and protect asynchronous machines (AC3), if used in combination with a directly mounted ZBT overload relay. Thanks to the high number of operating cycles (up to 1,500,000), the DILMT contactors are a reliable and efficient component in any machine or system.
Features
  • Up to 3 front-mounted auxiliary contacts are possible
  • Suppressor circuit
  • current ranges of 12 A, 32 A, 65 A and 95 A.
  • Side-mounting auxiliary contact
  • Mechanical interlock
  • ZBT overload relay
  • widths of 27 mm, 36 mm, 55 mm and 72 mm
  • Flexible auxiliary contact configuration
Benefit
  • Current range: 7 A to 95 A
  • Sizes: space savings up to 40 %
  • Service life: 1,000,000 operations
Show items