ICP-Eaton NAS Network and system protection
The compact, plug-and-play network and system protection combinations from Eaton’s Moeller series™ are suitable for systems from 30 kVA to 130 kVA and come in a plastic housing with IP65 protection. Both ranges meet the requirements of VDE-AR-N 4105:2018-11. The devices consist of one or two contactors connected in series, which are controlled via an NA protection relay and come pre-wired and mounted in an enclosure. The network and system protection combinations are intended for installation between the inverter and the mains connection.
Features
  • Default settings according to VDE-AR-N 4105, values can be changed
  • Vector shift monitoring can be added
  • PE terminals
  • The contactors have a low withstand rating and consume little energy
  • Sealing option and code protection
  • Switch position indicator
  • Underfrequency/overfrequency monitoring
  • Alarm counter, alarm total time
  • Power quality monitoring (10-minute mean value)
  • Undervoltage/overvoltage monitoring
  • 4-pole contactors (3+N phases)
  • Single-fault proof
Benefit
  • Degree of protection: IP65
  • Requirements met: VDE-AR-N 4105:2018-11
  • Total switch-off time < 150 ms
Show items