ICP-Eaton XV300 HMI PLC
Eaton’s Moeller series XV300 touch panel stands out for its modern design and ease of use based on the intuitive operator interface of a smartphone or tablet. The devices can either be used as HMI control panels or optionally with integrated PLC functionality. They provide high system performance, which together with the powerful graphics processor allows for the design of user interfaces in line with the latest standards. This enables both fast screen changes and the integration of multimedia elements, including videos and web content. The PLC function can be programmed using CODESYS version 2 or 3. And creating the user interface is easy, thanks to the intuitive GALILEO visualization software. In addition, it is also possible to implement the visualization via CODESYS.
Features
  • can be used in portrait or landscape mode
  • can be used as a standard HMI or with additional PLC functionality
  • ARM Cortex A9 800 MHz microprocessor
  • optional SmartWire-DT and Profibus-DP interfaces
  • capacitive multi-touch display
  • 1 or 2 Ethernet interfaces
  • DNV-GL marine approvals for the 7-inch and 10-inch devices
Benefit
  • Maximum flexibility: 5.7, 7-, 10-, 12- and 15-inch displays
  • Powerful performance: ARM Cortex A9 800 MHz microprocessor
  • Comprehensive protection: IP65 (front), IP20 (rear)
Show items