Rapid Link is a distributed, electronic drive system that is used for both simple and complex tasks in material handling systems. It offers all the features needed to switch, control, protect and network the electric motors of conveyor belts. The system consists of the RAMO5 electronic motor starter and the RASP5 variable frequency drive, both of which are available with IP65 protection.Typical Rapid Link applications include baggage handling systems, industrial production sites and logistics centers. The devices are mounted in the vicinity of the drives, and can be quickly and reliably connected by means of standardized plug-in terminals. Users can switch between manual and automatic operation by means of a key switch. In automatic mode, the devices communicate via AS-Interface, the fieldbus of choice in material handling systems. In addition, Rapid Link 5 can now also communicate via the Ethernet/IP and Profinet fieldbus systems.
Features
DOL and reversing starter versions available
built-in STO (safe torque off) safety function
integrated braking resistor for dynamic or lifting applications
precise and reliable vector control for PM motors
integrated EMC filter
on-site operation on board
long life span of more than 10 million life cycles
approvals: CE, cUL, CCC
approvals: CE, cUL, CCC RASP 5 variable frequency drive: one standardized size for power ratings from 0.75 kW to 4 kW
RAMO 5 electronic motor starter: one standardized size for power ratings from 0.09 kW to 3 kW
Benefit
IE4-ready: energy-efficient control of IE4 motors
Remote maintenance and data transparency: Fieldbus systems AS-i, Profinet, Ethernet/IP
Long lifespan: motor starter with more than 10 million life cycles