ICP-Eaton PKZ Motor protective circuit breakers
Eaton's Moeller series™ PKZ fuseless motor-protective circuit breakers combine short-circuit and overload protection in a single device. Two versions are available, covering the entire voltage range from 0.1 A to 63 A. And this with only 18 different types, which saves storage space and simplifies project planning. The motor-protective circuit breakers are fully compatible with Eaton’s proven DIL contactor series, and they are therefore ideally suited for use in motor-starter combinations. All accessories, including the integrated auxiliary switches, trip indicators, voltage releases and door coupling rotary handles, can be used for both the PKZM0 and the PKZM4.
Features
  • Rotary handle with ON & OFF switch-position indicator
  • If used in conjunction with surface-mounting and flush-mounting enclosures, main switch and emergency-stop switch applications are also possible
  • If used in conjunction with the appropriate accessories, the circuit breaker can be turned into a main switch or emergency-stop switch in accordance with EN 60204 and/or VDE 0113
  • Isolating characteristics in accordance with IEC/EN 60947-3
  • Special IP40, IP55 and IP65 housings offer high levels of protection against direct contact as well as ingress of water and particles; both surface- and flush-mounted enclosures are available.
  • UL/CSA (including Types E and F) approvals for the North American market
  • All setting ranges are short-circuit proof up to 50 kA (400 V)
  • Hand-operated motor-protective circuit breaker in accordance with IEC/EN 60947-4-1, VDE 0660 Part 102
Benefit
Approvals: UL/CSA, CCC, ATEX
Show items