ICP-Eaton Large contactors
The DILM and DILH contactors of the Eaton Moeller series™ are specifically designed for very high current ranges from 185 A to 2,600 A. With their electronically controlled drives, compact size and long service life, the contactors make for a reliable component in any machine and system.
Features
  • Suitable for up to 1,000 V
  • AC/DC wide-range coil
  • Low holding power
  • Auxiliary contacts: two NO, two NC
  • Compact size
  • Utilization category AC 1 and AC 3
Benefit
  • Suitable for global use: UL, CSA, CCC, GL, DNV
  • Efficient: up to 1.2 million electrical switching operations
  • Temperature range: -40 °C to +70 °C
Show items