Motor protection is one of the central tasks of the electrical equipment of any machine. The bimetal relays of the Eaton Moeller series offer the right solution for any application. The overload relays are UL/CSA and CCC approved which makes them suitable for global use. The ZE and ZB relays are also ATEX certified as protective devices for Ex-e motors.
Features
UL/CSA and CCC approvals
Suitable for protection of Ex-e motors (ZE, ZB)
Protection with phase loss and overload Auxiliary contacts switch off the motor protection and signal the fault
Benefit
Transformer relay ZW7: Protection in case of heavy starting