PDC-Eaton xEnergy Basic EWK LV systems Final Distribution Boards
The next generation of our proven EWK surface-mounted field distribution board with a depth of 230 mm stands out for its improved installation sections. Thanks to the new snap fasteners, all individual sections can be easily pre-assembled outside the cabinet, to ensure that they can be integrated quickly and smoothly. The EWK surface-mounted field distribution boards boast large contact-protective plastic covers and an insulated interior lining to meet the requirements of protection class II. After our recent upgrade, we have increased the flange size by more than 100% compared to the previous design (standard F3A flanges can be used, which are compatible with many other products from our xEnergy Basic family). The EWK surface-mounted distribution board is especially suitable for use in public buildings.
Features
  • Degree of protection: IP31, IK08
  • Fully Insulated: Protection class II
  • Enclosure Size: 14
Function
  • Combined plug-in terminals for the neutral and protective conductor
  • Device cover with quick-acting lock
  • Distribution boards with a width of 1050 mm come with a 3-point lock (double-wing door design)
  • Fully removable DIN rail sections for easy and fast pre-assembling outside of the cabinet
  • The interior fitting has been moved forward to allow efficient wiring vertically as well as horizontally
  • Option for direct wall mounting
  • Quick and easy inversion of the door hinges
  • The new locking system enables you to retrofit a rotary lever
  • Different incomer options are available as retrofit kits
Benefit
  • Improved safety thanks to the large electric-shock protection cover
  • Extended cable entry possibilities and wiring space behind the components
  • New locking system enables to retrofit a rotary lever
  • Integrated in xWired online configurator
Show items