ICP-Eaton T Rotary cam switches and P Switch-disconnectors
Eaton's high performance, robust and compact T Rotary switches and P switch-disconnectors are used in industry, trade and building engineering applications. The ten basic switch types (TM, T0, T3, T5,T5B, T6, T8, P1, P3 and P5) are available in four different mounting options (surface mounting, flush mounting, rear mounting, and service distribution board mounting). They can be selected and configured in a multitude of contact sequences.
Features
Rated currents of 12 A, 20 A and 30 A
Permissible short-circuit currents Isc in the string: from 1.6 A to 22 A
Rated operational voltage: 900 V DC
Benefit
Customised configurations available
IP65 environmental protection
Rated voltage 690 V a.c., rated current up to 315 Amps
Full range of shafts, handles and accessories available