PDC-Eaton Metering Board ZSD LV systems Final Distribution Boards
It also describes the use of meter positions in accordance with DIN VDE 0603 with integrated fastening and contacting devices (BKE-I) for eHZ as well as the use of meter plates with 3-point fastening. ZSD meter enclosures Germany - The ZSD meter enclosures Germany form the heart of the electrical installation of every house and are currently being installed in accordance with the new wiring-regulation VDE–AR–N4100:2019.It prepares the meter enclosure for future requirements of the energy transition. Among other things, it defines the technical minimum requirements for meter positions in electrical systems with direct measurement and operating currents of up to a maximum of 63 A, which are connected to the low-voltage network of the general power supply.
Features
  • Enclosure heights: 1100 and 1400 mm
  • Enclosure widths: 300, 550, 800, 1050, 1300 mm
  • Sheet steel with protective insulation VDE 603, DIN 43870, protection class II, totally insulated
  • Enclosures from 800 mm width with double doors
  • 5-pole busbar system 250 A
  • Enclosure depth: 225 mm
Function
Specially developed for Germany
Benefit
  • According to VDE-AR-N-4100-2019
  • Operating currents up to 63 A
Show items