PDC-Eaton Moeller series xPole - HNB RCBO - residual-current circuit breaker with overcurrent protection
The new xPole Home series is tailored to precisely meet the demands of residential applications. xPole Home combines the highest degree of safety with design. The series is characterized by its streamlined design, its reliability and full compliance with applicable standards. With the xPole Home series, EATON provides a new optimized residential portfolio, which offers many features. Save time selecting the best protection for your residential projects with our new range.
Features
Sensitivity: AC, A types
Comprehensive range of accessories
House symbol for residential application
Grey toggles at all amperage ratings
Contact position indicator red - green
Guide for secure terminal connection
Twin-purpose terminal (lift/open mouthed) above and below
Installation and removal without removing the busbar
Rated breaking capacity: 6 kA
Rated current: 6, 10, 13, 16, 20, 25 A
Rated tripping current: 30 mA
Configuration: 1N pole
Tripping characteristics: B, C Curves
Function
Short circuit
Overcurrent and fire protection
Protection of humans
Benefit
Highest reliability and safety
Optimized/streamlined portfolio and attractive design