PDC-Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole and 2 pole is a high-quality residual current circuit breaker and miniature circuit breaker combination with line voltage-dependent tripping and a wide variety of rated tripping currents. Its integrated digital technology offers predictive diagnostics of the level of leakage current via LED indication.
Features
Comprehensive range of accessories suitable for subsequent installation
Rated currents up to 25 A
Tripping characteristics B, C, D
Rated breaking capacity 10 kA
Type A: Protects against special forms of residual pulsating DC which have not been smoothed
Type-G: 10ms time delay in order to avoid unwanted tripping, e.g. during thunderstorms
Integrated digital technology for leakage current indication
1+N and 2 pole
Line voltage-dependent tripping
Contact position indicator red / green
Fault current tripping indicator white – blue
Guide for secure terminal connection
3-position DIN rail clip, permits removal from existing busbar system
Function
Short circuit protection, overload and residual current protection
Benefit
RCCB and MCB function combined
Wide variety of rated currents
Compatibility to standard busbar
Comprehensive range of accessories suitable for subsequent installation