PDC-Eaton Moeller series xPole - mRB64/M4 RCBO - residual-current circuit breaker with overcurrent protection
This residual current operated circuit breaker with integrated overcurrent protection in 3+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination with line voltage-independent tripping and a wide variety of rated tripping currents. The breaking capacity versions are 6kA and 10kA. This type is specifically for applications in British Standard distribution systems with permanently connected neutral conductors.
Features
Combined RCCB/MCB device
Line voltage-independent tripping
Compatible with standard busbar
Twin-purpose terminal (lift/open-mouthed) above and below
Busbar positioning options (above or below)
Free terminal space despite installed busbar
Guide for secure terminal connection
Switching toggle (MCB component) in color designating the rated current
Contact position indicator red - green
Fault current tripping indicator white – blue
Comprehensive range of accessories suitable for subsequent installation
Type-A: Protects against special forms of residual pulsating DC which have not been smoothed
This breaker has a pig tail for British standard applications
3+N pole
Function
Short circuit protection, overload and residual current protection
Benefit
RCCB and MCB function combined
Wide variety of rated currents
Compatibility to standard busbar
Comprehensive range of accessories suitable for subsequent installation