PDC-Eaton Moeller series xPole - eRB6/M RCBO - residual-current circuit breaker with overcurrent protection
The electronic combined residual current circuit breaker and miniature circuit breaker eRB is specifically for applications in British Standard distribution systems with permanently connected neutral conductors. The breaking capacity of this RCBO is 6kA and 10kA.
Features
Electronic residual current device/miniature circuit breaker combination in only 1MU
Design width of one module unit only
Line voltage-independent tripping
Contact position indicator red - green
Can be sealed with leads in the on and off position
Color coded switching toggle for 10kA versions (designating the rated current)
Permanently connected neutral conductor
Special application in British-Standard-Distribution Boxes
Can be connected to standard busbar (at the lower side)
Comprehensive range of accessories suitable for subsequent installation
Rated currents up to 45 A
Function
Short circuit protection, overload and residual current protection
Benefit
RCCB and MCB function combined
Wide variety of rated currents
Compatibility to standard busbar
Comprehensive range of accessories suitable for subsequent installation