The DCPi miniature circuit breaker is a plug-in device with a wide variety of rated tripping currents. The DCPi MCB is available in 1-, 2- and 3-pole versions with rated currents up to 63 A. The rated breaking capacity is 3 kA according to IEC/EN 60898-1.
Features
Contact position indicator red - green
Rated breaking capacity: 3 kA according to IEC/EN 60898-1
Number of poles: 1, 2 and 3
Tripping characteristic C
Rated currents 6 - 63 A
Function
Short circuit and overload protection
Benefit
Wide variety of rated currents
Compatibility to standard busbar
Comprehensive range of accessories suitable for subsequent installation