PDC-Eaton Moeller series xPole (Style 5) - mMCMDC MCB
This versatile and safe miniature circuit breaker has a breaking capacity of 10kA. It features a guide for secure terminal connection and is compatible with a standard busbar which can be positioned either above or below.
Features
  • Comprehensive range of accessories suitable for subsequent installation
  • 3-position DIN rail clip, permits removal from existing busbar system
  • Up to 250 V DC per pole
  • Rated breaking capacity 10 kA according to IEC/EN 60947-2
  • High-quality miniature circuit breakers for commercial and household applications
  • Tripping characteristic C
  • Rated currents up to 50 A
  • Contact position indicator red - green
  • Guide for secure terminal connection
Function
Short circuit and overload protection
Benefit
  • Wide variety of rated currents
  • Comprehensive range of accessories suitable for subsequent installation
  • Compatibility to standard busbar
Show items