ICP-Eaton PowerXL DC1 Variable frequency drives
The PowerXL™ DC1 variable frequency drive stands out with its small size and user-friendly interface. The DC1 was specifically developed for use in standard applications such as fans, pumps and conveyors. With the activation of additional parameters and functionalities, the DC1 can also cover demanding applications involving IE4 (Super Premium Efficiency) motors. Thanks to their quick and simple commissioning, the DC1 drives are ideally suited for serial production. With various available mains voltages and a performance range of 0.37 kW to 22 kW, the DC1 also offers maximum flexibility.
Features
  • CANopen and Modbus RTU onboard
  • Meets international standards (CE, UL, cUL, c-Tick, RoHS, UkrSEPRO)
  • Degrees of protection: IP20 and IP66
  • optional SmartWire-DT and EtherNet/IP connection
  • Integrated PI controller
  • Rapid commissioning thanks to 14 basic parameters
Benefit
  • Ambient temperatures: Up to 50°C without any derating
  • High degree of protection: IP66 for distributed applications
  • Retrofitting: Flexible with expansion modules
Show items