PDC-Eaton Moeller series xPole - NdRBM RCBO - residual-current circuit breaker with overcurrent protection
The NdRBM is a high quality line voltage-dependent residual current operated circuit breaker with integrated overcurrent protection. The NdRBM device in 2-pole configuation is part of the xPole series and can be used for residential buildings as well as for commercial application. Its integrated digital technology offers predictive diagnostics of the level of leakage current via LED indication.
Features
Wide range of accessories suitable for subsequent installation
Tripping characteristics B, C, D
Fault current tripping indicator white – blue
Contact position indicator red – green
Available tripping currents 30mA and 100mA
Available types: -F, -F-OL, -G/A, -G/A-OL
Rated breaking capacity 10 kA
Rated currents from 6 up to 25 A
High-quality RCD/MCB device combination
3-position DIN rail clip, allows easy removal from existing busbar system
Guide for secure terminal connection
Integrated digital technology for leakage current indication via LED
Line voltage-dependent tripping
Function
short circuit protection, overload and residual current protection
Benefit
RCCB and MCB function combined
Comprehensive range of accessories suitable for subsequent installation