ICP-Eaton DILMS Safety contactors
The DILMS safety contactors of the Eaton Moeller series™ offer reliable switching in safety-related applications, to make your machines and systems even safer. All versions of the DILMS safety contactors (from 7 A to 150 A) are equipped with a top-mounted auxiliary contact that is non-detachable. This prevents tampering and the manual actuation of the contactor. Their eye-catching yellow color makes the safety components immediately visible in any situation. .
Features
  • Interlocked opposing auxiliary contact elements, in line with IEC 60947-5-1
  • Mirror contacts
  • The DILAS safety contactor relay is available in three different coil voltages: 110 V 50 Hz, 120 V 60 Hz; 230 V 50 Hz, 240 V 60 Hz and 24 V DC (RDC24)
  • Highlighted in yellow (RAL1004)
  • Top-mounted and non-detachable auxiliary contact (at the front)
  • Switch-position indicator with inspection window to prevent tampering
  • Suitable for emergency-stop with controlled start (category 4)
  • The integrated mirror contacts allow for reliable monitoring of the contactor status
Benefit
  • High visibility: they can be quickly and easily recognized
  • Suitable for global use: CE, UL, CSA, SUVA
  • Mirror contacts: reliable status feedback
Show items