Square body DIN stud-mount high speed fuses with low arc voltage and low energy let-through, excellent dc performance, superior cycling capability, low wattage loss.
Features
Available as aR and gR operating class
DIN 43620 fuses available with dual indicator system
Full range of protection
Wide choice of current and voltage ratings
Specialist team of electrical experts
Function
Rapid electrical circuit protection in the event of a fault
Benefit
Comprehensive advice on selection and application of fuses thanks to Eaton's Bussmann series team of specialist engineers and Field application engineers bulehighspeedtechnical@eaton.com
Eaton's Bussmann series high speed square body fuses provide both overload and short-circuit protection, ensure the safety of the application
Eaton's Bussmann series high speed square body semiconductors fuses are available in aR and gR operating class helps meets a wide range of applications needs
Some of Eaton's Bussmann series DIN 43620 high speed square body fuses have a dual indication system making the monitoring of the fuse extremely easy and allows for an efficient and fast fuse replacement saving on installation downtime.
The wide choice of current ratings and voltage are suitable for use in high power applications