PDC-Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination, which has a line voltage-independent breaking capacity of 6 kA or 10 kA.
Features
Combined RCCB/MCB device
Line voltage-independent tripping
Compatible with standard busbar
Twin-purpose terminal (lift/open-mouthed) above and below
Busbar positioning options (above or below)
Free terminal space despite installed busbar
Guide for secure terminal connection
Switching toggle (MCB component) in colour designating the rated current
Contact position indicator red - green
Comprehensive range of accessories suitable for subsequent installation
3-position DIN rail clip, permits removal from existing busbar system
Type-A: Protects against special forms of residual pulsating DC which have not been smoothed (PKN6)
Type-G: 10ms time delay in order to avoid unwanted tripping, e.g. during thunderstorms (PKN6)
special type for 110V available
Rated currents up to 40 A
Tripping characteristics B, C
Rated breaking capacity 6kA or 10 kA
1+N pole
PKNM 110 VAC also available
Function
short circuit protection, overload and residual current protection
Benefit
RCCB and MCB function combined
wide variety of rated currents
compatibility to standard busbar
Comprehensive range of accessories suitable for subsequent installation