ICP-BUSS-Eaton Bussmann series medium voltage DIN fuse
Eaton's Bussmann medium voltage DIN full range and back-up fuses offer an excellent transformer protection. They are available with or without striker. They comply to the dimensional standard DIN 43625, VDE 0670 and IEC 60282-1. They are suitable for indoor and outdoor use.
Features
  • Cool running, low watts loss and low power dissipation
  • Silver elements
  • 100% X-ray
  • Reduced nuisance operation
  • Low arc voltages during short-circuit operation
Function
Rapid electrical circuit protection in the event of a fault
Benefit
  • The temperature of the Medium voltage DIN fuses during operation is reduced thanks to the M-effect keeping the electrical installation safe
  • The silver elements ensure high conductivity and low power (revenue ) loss, maximising network efficiency
  • All Eaton's Bussmann series Medium voltage DIN fuses are X-rayed during production ensuring the highest possible production standard are maintained.
  • The reduced nuisance operation helps withstand capability which improves system reliability aiding to reduce maintenance costs
  • Low arc voltages during short-circuit operation allow the medium voltage DIN fuses to be used down to half their voltage. This prolongs the life of the switchgear and improves asset utlisation
Show items