ICP-BUSS-Eaton Bussmann series low voltage cylindrical fuse
Eaton's Bussmann series low voltage cylindrical fuses gG and aM are suitable for industrial applications. gG cylindrical fuses are for general protection against overloads and short circuit. aM cylindrical fuses protect against short circuits in motors, transformers and any applications which typically see high inrush currents. Available in three sizes 10 x 38 mm, 14 x 51 mm and 22 x 58 mm and complemented by a full range of modular fuse holders.
Features
Full range of current ratings
Striker and non strikers versions available
Compatible modular fuse holders
Low temperature rise
Tool free installation
Function
Rapid electrical circuit protection in the event of a fault
Benefit
The strikers versions ensure the operated fuses can be easily identified reducing maintenance cost due to speed of replacement
Tool free installation helps keeping the installation cost to a minimum
Compatible modular fuse holders available help vendor base reduction programs
Circuit protection level is not compromised despite the compact sizes of the cylindrical fuses as the breaking capacity is the same you would get in a bigger fuse.