PDC-Eaton Moeller series xEffect - FBSmV RCCB add-on unit
The add-on residual current unit enables a wide range of high amperage and quality RCBO unit (combined RCD/MCB device) by combining this device with the wide range of miniature circuit breakers offered in the FAZ items.Permits combinations with a variety of characteristics thanks to the different rated currents and characteristics of the FAZ-miniature circuit breakers which can be connected. Furthermore, a comprehensive range of accessories suitable for subsequent installation onto FAZ is available.
Features
  • Draw-out connection bar locked in installation position
  • 120 V Types
  • Classified for the use in rail rolling stock
  • By combining this device a top-quality RCBO unit (combined RCD/MCB device) is formed
  • For subsequent mounting onto 2-, 3-, 3+N- and 4-pole-miniature circuit breaker FAZ (except FAZ-PN)
Function
  • Type -A: Protects against special forms of residual pulsating DC which have not been smoothed.
  • Type -G: High reliability against nuisance tripping. Suitable for any circuit where personal injury or damage to property may occur in case of unwanted tripping.
  • Type -S: Selective residual current device sensitive to AC. Suitable for systems with surge arresters downstream of the RCD.
  • Type -S/A: Additionally protects against special forms of residual pulsating DC which have not been smoothed.
Benefit
  • Line-voltage independent tripping
  • RCBO devices for up to 63 A
  • Available as 2-pole & 4-pole versions
  • Approved for railway applications
Show items