PDC-Eaton xEffect - XNH circuit protection
Due to their performance profile and easy assembly, these devices allow the users for the safer, more cost-efficient and time-saving implementation of their projects. The safety in machines and systems is a decisive factor. The new fuse-switch disconnector is also the first safety-related NH switching device which can be connected to the Eaton SmartWire-DT® intelligent wiring and communication system as a standard. With the generation of XNH fuse-switch disconnectors, Eaton provides a device series which has even more safety functions than required by standard IEC/EN 60947-3. A wide range of device variants as well as extensive accessories meet the requirements of the most demanding applications in the mechanical and plant engineering sector as well as in energy distribution.
Features
The fuse-switch-disconnector offers safety functions at the highest level
Function
  • High-level safety functions
  • Compatible with 60 mm busbar systems
  • For use with NH000, NH00, NH1, NH2 and NH3 fuse links
  • 1- and 3-pole standard versions can be combined to create 2- and 4-pole versions
Benefit
  • Powerful anti-theft system
  • Optional connection to SmartWire-DT
  • Integrated in xEnergy configuration tool
Show items