ICP-Eaton DILE Mini contactors
The DILE contactors from Eaton's Moeller serie are used wherever small motors or loads need to be controlled or switched on. Built to withstand unpredictable climates and featuring a wide ambient temperature range, they are ideally suited for use in harsh environments.
Features
  • DC drive-for control voltages from 12 V to 250 V
  • UL and CSA approvals
  • For controlling motors up to 5.5 kW
  • DC-operated devices with integrated suppressor circuits
  • Auxiliary NC with mirror contacts for use in safety-related applications
  • Low power consumption = can be controlled directly from a PLC
  • AC drive-for control voltages from 24 V to 600 V, at 50 Hz or 60 Hz
Benefit
  • Suitable for global use: UL & CSA approvals
  • Frame size: Compact size
  • Temperature range: -25 °C - +50 °C
Show items