PDC-Eaton Moeller series BZM - Molded Case Circuit Breaker
Eaton's BZM Molded Case Circuit Breakers offer optimum and efficient protection for low voltage applications in power distribution systems. The advantage of the BZM series is its simple use: The thermal and magnetic release system for over-current and short-circuit protection of your system is already factory set. Along with simple handling of the product and its accessories, Eaton’s BZM offering provides an attractive product assortment.
Features
Available poles: 3 pole
Terminal connection: cable lug or box terminal
BZM2:
Terminal connection: cable lug
BZM3:
Electrical Supply: Line or Load side
Terminal connection: cable lug or box terminal (up to 200A and 25kA)
BZM1:
Available poles: 1pole, 2 pole, 3 pole and 4 pole
Function
short circuit protection
overload protection
Benefit
Standards - fully compliant with the IEC/EN 60947-2 standard
Compact - saving space for energy sub-distribution or as a protection for incoming power in residential or functional buildings
Safe - reliable protection against short circuits and overload
Easy to handle - preset thermal and magnetic tripping values, cable lug and box terminal, with multiple mounting options