PDC-Eaton Moeller series Power Defense - Molded Case Circuit Breaker
Eaton's Power Defense Molded Case Circuit Breakers are the perfect fit for the energy distribution system. They are designed to meet the requirements for safeguarding your applications. The Power Defense MCCBs can safely and reliably distribute, switch and control electrical energy for commercial and light commercial construction. They feature innovative protecting conception and offers fault diagnosis and communication functions.
Features
Maximal rated voltage up to 440 V
Thermal magnetic and electronic trip unit available for the full rated current range
Interruption rating up to 70 kA at 415 V AC
4 compact frame sizes
Calibration available for 40 °C and 50 °C
Flexible mounting using modular function groups
Available as 3 and 4-pole device
Rated current 16 A up to 1000 A
Function
overcurrent release
arc flash reduction
overload release
Benefit
protected - helps protect workers, reducing dangerous and potential arc flash, protects equipment, keep operators save and productive
global - global certification
Reliable and efficient data collection with PXR technology
connected - built-in communications, simplified design, customizability and flexibility, delivering critical data