ICP-DIL contactors
The DIL contactors from Eaton’s Moeller series™ are powerful, efficient and versatile, and they can be combined with our full range of electronic overload relays and bimetal relays. The DC devices stand out for their reduced power consumption, which makes them more energy-efficient and also reduces the size of the power supply units. The DIL contactors are suitable for global use and cover the entire output range, from mini contactor relays (up to 7 A) all the way to vacuum contactors (up to 3,180 A). Thanks to the SmartWire-DT, the contactors are communications-enabled, which allows them to be controlled remotely.
Features
  • DILM frame sizes: 45 mm for up to 32 A; 55 mm for up to 72 A; and 90 mm for up to 170 A
  • Temperature range -25 °C to +60 °C
  • DC-operated devices with integrated suppressor circuits
  • Double box terminals for reliable wiring of different cross-sections
  • DILM up to 170 A
Benefit
  • Approvals UL, CSA, Marine, GOST
  • Frame size: Compact & powerful
  • Energy efficiency: IE3-ready
Show items