ICP-Eaton SOL30 Safety firemen switches
With Eaton's Moeller series™ fireman's switches, the sun’s energy can be safely and efficiently harnessed. In the event of a fire, DC voltages of up to 1,000 V often continue to be present on the modules and the cables, even after the inverter has been enabled, making it almost impossible for firefighters to do their job. Fireman’s switches ensure the safety of firefighters by making it possible to disconnect the cables leading from the solar modules to the inverter at the touch of a button, either on site or via the local power utility.
Features
  • Pre-wired for connection
  • Rated operational current of each switch-disconnector: 30 A
  • Signaling of switch states via auxiliary contacts (1 N/O and 1 N/C)
  • Internal resistance of each switch-disconnector: 7 mΩ
  • Pressure compensation plug
  • Rated operational voltage: 1,000 V
  • Remote tripping with integrated undervoltage release: 230 V, 50 Hz
  • Utilization category: DC-21A
  • Various connector types are available: MC4 or metric cable glands
  • Rated operational current Ie: 30 A
Benefit
  • Temperature range: -25 °C to +60 °C
  • Automatic undervoltage releases
Show items