ICP-Eaton RMQ Compact solution pushbuttons
Increase your competitive edge, by designing more compact and reliable machines with Eaton's Moeller series™ RMQ compact solution command and indication devices. Due to their very high degree of protection (IP65) at the back, they can be flexibly and directly integrated into the machine body. Their error-free, space-saving, plug and play installation saves development costs and installation time. Cables, connectors and housings are already integrated and permanently installed in these all-in-one devices.
Features
  • Pre-configured cable connection with M12 or M8 connectors or open-ended cable (pigtail solution)
  • Direct connection to field bus systems such as AS-i or SmartWire-DTTM
  • Cable lengths of 20 cm, 50 cm, 1 m and 3.5 m
  • 22 mm or 30 mm mounting hole diameter, applies also to flat design
  • Front elements: Pushbuttons, illuminated pushbuttons, indicator lights and emergency-stop buttons
  • Degree of protection at the front up to IP69K, at the back IP65
Benefit
  • Installation: Preconfigured cable ends
  • Protection class: IP65 (back)
  • Assembly: Fast & easy
Show items