ICP-Eaton RMQ16 Modular pilot devices
Develop compact and complex operating panels with the space-saving RMQ 16 push buttons and pilot devices from the Eaton Moeller series™. The operating panels of modern machines and systems now have to be able to relay more information and space is frequently limited. Thanks to their small dimensions, the front elements can be mounted on any side, tightly next to one another, making use of even the smallest spaces. As a result, you can reduce the space requirements of your systems.
Features
  • Triple the information density of the Eaton standard range
  • M142Customized laser inscription available
  • IP65 degree of protection
  • Suitable for electronics in accordance with IEC/EN 61131-2
  • Front dimensions & lowest grid dimensions: 18 x 18 mm or 25 x 25 mm
Benefit
  • Dimensions: 18 x 18 mm or 25 x 25 mm
  • Degree of protection: IP65
  • Norm: IEC/EN 61131-2
Show items