PDC-Eaton xEnergy Basic LV systems Low voltage switchgear
The xEnergy Basic is a wall-mounted and floor-standing enclosure for electrical distribution up to 630 A. Thanks to its certification as low-voltage distribution board intended to be operated by ordinary persons acc. to IEC/EN 61439-1/-2/-3 as well as to IEC/EN 62208, the xEnergy Basic is the first choice for electrical distribution in residential and functional buildings. The smallest distribution board of our xEnergy family is the most flexible and variable system in the entire range. The diversity of different types and sizes makes the use in almost every application possible.
Features
Standards: IEC/EN 61439-1/-2/-3, IEC 62208
Function
Up to 630 A
Variety of types and sizes allows it to be used in almost every application
Wall- or floor-mounted enclosure for electrical distribution systems
Benefit
Tailor-made, pre-assembled and partially pre-wired
Very robust platform for harsh environments
High level of quality based on third-party certificates and verifications