ICP-Eaton SLC Signal towers compact
Eaton’s stack light compact offers all the essential functionality you would expect from a stack light but in one compact design. The 50 mm diameter stack light compact comes with three colours (red, yellow and green) and an optional integrated two tone acoustic module.
Features
  • Only need to order one SKU
  • Fully integrated acoustic module
  • Modern, attractive, aesthetically pleasing design
Function
  • Available in 3 different voltages 24 V AC, 24 V DC, 230 V AC
  • 3 different base modules available: standard 100 mm mounting, wall mounting, 22 mm hole mounting
  • Connection using push-in terminals or with a M22 base or M12 plugs
Benefit
  • Can be used in harsh and humid environment
  • No need to order any separate light modules, ease of ordering
  • The combination of functionality and design in one product enhances the look and feel of the machine
Show items