PDC-Eaton xEnergy Basic EMC2
The EMC2 series, which is part of the xEnergy Basic family, combines the modularity of Eaton’s established EP assembly system with novel, user-friendly features. With a view to meeting a broad range of power distribution needs, the EMC2 enclosures are equipped with large flange openings at the top and bottom that match our comprehensive portfolio of F3A flanges. The enclosure depth of 270 mm has been carefully chosen to match both the available flange openings and the EP assembly system to further simplify the wiring work. All xEnergy Basic EMC2 models are rated IP55 overall, and IP2XC with open doors and closed protection covers for enhanced personnel protection. Rugged by design, the EMC2 series comes with a mechanical impact rating of IK09. This high degree of protection also makes it suitable for a wide variety of applications, including industrial power distribution.
Features
  • Complete cabinets, designed to be used with EP mounting units
  • Smaller footprint with the same inner dimensions
  • Degree of protection: IP55
  • Impact resistance: IK10
  • Protection class II (protective insulation)
  • Cable entry for F3A flanges at the top and bottom
  • Door opening angle of 180 degrees
  • Three-point locking mechanism with swing handle
  • Enclosure made from powder-coated sheet steel with interior plastic cladding, RAL 9016 (traffic white)
  • Lateral mounting points allow several enclosures to be bayed
  • All versions can be wall-mounted or used as floor-standing enclosures (optionally with a plinth)
Function
  • LV sub distribution (e.g. shop floors, apartment and commercial buildings)
  • Direct or indirect energy measurement
  • Metering boards
Benefit
  • Easier mounting due to new features (e.g. bigger cable entries)
  • More space, internal wiring options and variants
  • Applicable for energy measurement
  • Usable for Protection Class II applications
Show items