ICP-Eaton RS-Titan Safety sensors
Safety components are able to reliably monitor and protect protective guards, doors and covers. The RS Titan safety position switches and non-contact safety switches from Eaton’s Moeller series™ stand out for their robust design and for the safety they provide. The multiple coded actuators make the devices especially tamper-proof. Compliance with various standards makes the devices ideal for integration into machine development processes in line with international requirements.
Features
  • Outputs: 2 or 3 contacts
  • B10d: 20,000,000
  • NO/NC/and circuit combinations
  • Connection types: cable or M12 plug
  • Standards: IEC 62061, up to SIL3, DIN EN ISO 13849, up to PLe , ISO 14119 , IEC 60947-5-3
Benefit
  • Certifications: CE, TÜV, cUL, RoHS
  • High degree of protection: IP66, IP67, IP69K
  • B10d: 20,000,000
Show items