PDC-Eaton Moeller series xPole UK - EAM RCCB
Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.
Features
  • Residual Current Devices
  • Contact position indicator red - green
  • The 4-pole device can also be used for 2- or 3-pole connection.
  • Tripping is line voltage-independent, RCD is suitable for “fault current/residual current protection” and “additional protection”
  • Universal tripping signal switch suitable
  • Type -A: Protects against special forms of non-smoothed residual pulsating DC
  • Type -S/A: Additionally protects against special forms of non-smoothed residual pulsating DC
  • Free terminal space despite installed busbar
  • Type -S: Selective RCD sensitive to AC, type -S. Compulsory for systems with downstream surge arresters (ÖVE/ÖNORM E 8001-1 § 12.1.5).
  • Delayed types suitable for use with standard fluorescent tubes with/without electronical ballast (30mA-RCD: 30 units per phase conductor, 100mARCD: 90 units per phase conductor)
  • Mains connection at either side
  • Auxiliary switch Z-HK can be mounted subsequently
  • Twin-purpose terminal (lift/open-mouthed)
  • Busbar positioning optionally above or below
Function
For fault current/residual current protection and additional protection
Show items