Eaton offers a range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.
Features
Residual Current Devices
Auxiliary switch Z-HK can be mounted subsequently
Mains connection at either side
Tripping is line voltage-independent, RCD is suitable for “fault current/residual current protection” and “additional protection”
Contact position indicator red - green
Busbar positioning optionally above or below
The device functions irrespective of the position of installation
Suitable for being used with standard fluorescent tubes with or without electronical ballast (typically up to 20 units per phase conductor)
The 4-pole device can also be used for 2- or 3-pole connection.
Type -A: Protects against special forms of non-smoothed residual pulsating DC
Twin-purpose terminal (lift/open-mouthed) above and below
Universal tripping signal switch, also suitable for CLS., CKN., Z-A. can be mounted subsequently
Free terminal space despite installed busbar
Shape compatible with and suitable for standard busbar connection to other C-series devices
Matching with CLS6, CLS4
Function
For fault current/residual current protection and additional protection