PDC-Eaton Moeller series xPole - PFDM RCCB
Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.
Features
  • Residual Current Devices
  • Mains connection at either side
  • Contact position indicator red - green
  • Type -S/A: Compulsory for systems with surge arresters downstream of the RCD.
  • Type -A: Additionally protects against special forms of residual pulsating DC which have not been smoothed
  • Auxiliary switch Z-HD can be mounted subsequently
  • Tripping is line voltage-independent. Consequently, the RCD is suitable for “fault current/residual current protection” and “additional protection” within the the meaning of the applicable installation rules
  • The device functions irrespective of the position of installation
  • Tripping is line voltage-independent. Consequently, the RCD is suitable for the protection of humans and additional protection
  • Twin-purpose terminal (lift/open-mouthed) above and below
Function
For fault current/residual current protection and additional protection
Benefit
  • Selective versions available
  • 30 mA types for operator protection available
  • Modern RCCB for 125 A rated current
  • Auxiliary switches available
Show items