SmartWire-DT can be used to connect various components inside and outside the control panel in a time-saving and simple manner. This leads to significant time and costs savings in machine and system design. The SmartWire-DT solution also replaces error-prone point-to-point wiring and enables uniform communication with all system components. In addition, SmartWire-DT serves as an intelligent wiring system and provides information from across the entire network. As a result, users receive detailed application data in real time that can be used for early diagnostics. SmartWire-DT users thus benefit from increased productivity, preventive maintenance and optimized system availability.
Features
The system can easily be expanded inside and outside the control panel
Can also be used in extensive systems over a distance of up to 600 meters
An intelligent connection system that provides detailed data from across the entire network
Can be used at temperatures ranging from 0 °C to +55 °C (IP20) and -20 °C to +70 °C (IP65)
Flexible maintenance from any location and at any time thanks to remote data access
A reduction in project planning costs of up to 70 %
Benefit
A future-proof system: IoT ready
Rapid wiring: up to 85 % faster
Compact: space savings of up to 40 % inside the control panel