Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.
Features
Type -R: To avoid unwanted tripping due to X-ray devices (PF6)
Delayed types suitable for standard fluorescent tubes with/without electronical ballast (30mA-RCD: 30 units per phase, 100mA-RCD: 90 units per phase)
Subsequent mounting of auxiliary switch Z-HK
Type -G: High reliability against unwanted tripping. Compulsory for circuits where personal injury or damage to property may occur
Type -S: Selective AC sensitive RCD. Compulsory for systems with downstream surge arresters
Type -A: Protects against special forms of non-smoothed residual pulsating DC
Type -G/A, -S/A: Protects against special forms of non-smoothed residual pulsating DC
Compatible with other P-series devices' standard busbar connection
4-pole device can also be used for 2- or 3-pole connection
Tripping is line voltage-independent, RCD suitable for “fault current/residual current protection” and “additional protection”
Twin-purpose terminal (lift/open-mouthed)
Universal tripping signal switch-indicator red - green
Function
For fault current/residual current protection and additional protection
Benefit
Frost resistance up to -25°C
A complete spectrum of compact residual current devices for a wide range of applications to 100 A (PF7)
Especially for protection against accidents caused by current and property protection (PF7)
Rated short circuit strength 6 kA (PF6) and 10 kA (PF7)
Comprehensive range of accessories can be mounted subsequently
Wide variety of types (G, S, A, G/A, S/A, R, U, ...) (PF7)
Special type U for frequency converter applications with high surge current proof (PF7)