ICP-Eaton MSC motor starters combinations
The fuseless motor starters from Eaton's Moeller series™ have been delivering reliable personal and operational safety in machines and systems for decades. The motor-starter combinations consist of a motor-protective circuit breaker and a contactor, which can be quickly connected and mounted thanks to the versatile and safe plug-in technology. The compact, fuseless motor starters also make it possible to engineer and build control panels that can be used worldwide. This also significantly simplifies their export to North America.
Features
  • Motor starter assembly using plug-in components
  • Direct fieldbus connection to SmartWire-DT via plug-in contactor module or PKE
  • The functional design reduces wiring and lowers the testing costs
  • Clearly visible isolating distance between the motor-protective circuit breaker and the contactor
  • Motor starters in accordance with IEC/EN 60947-4-1, VDE 0660 part 102
  • UL/CSA (including types E and F) approvals for the North American market
  • The plug-and-play motor starters can also be mounted on a busbar system
  • The motor starters are assembled from our standard components (PKE or PKZ + DIL contactor)
Benefit
  • Standards: Motor starters in accordance with IEC/EN 60947-4-1, VDE 0660 part 102
  • Approvals: Suitable for global use (UL/CSA, including type F)
  • SmartWire-DT: your connection to the automation world
Show items