The new xPole Home series is tailored to precisely meet the demands of residential applications. xPole Home combines the highest degree of safety with design. The series is characterized by its streamlined design, its reliability and full compliance with applicable standards. With the xPole Home series, EATON provides a new optimized residential portfolio, which offers many features. Save time selecting the best protection for your residential projects with our new range.
Features
comprehensive range of accessories
Rated breaking capacity: 6 kA
Guide for secure terminal connection
Rated tripping current: 30 mA
Configuration: 2, 4 poles
Sensitivity: AC & A types
Rated current: 25, 40, 63 A
contact position indicator red - green
installation and removal without removing the busbar
twin-purpose terminal (lift/open mouthed) above and below
house symbol for residential application
grey toggles at all amperage ratings
Function
protection of humans
overcurrent and fire protection
short circuit
Benefit
always on stock at your electrical wholesaler
highest reliability and safety
easier to select
Proven EATON quality with European Origin
optimized/streamlined portfolio and attractive design